Free-standing
interception pole base frame

Our free-standing interception air rods are designed to protect rooftop mounted or exposed equipment, such as air conditioning units or photo-voltaic panels, from a direct lightning strike.

Furse free-standing interception air rods are easily constructed from a small range of components, including a base frame. This creates a complete unit which, when connected to the air termination network, provides a highly versatile and effective lightning protection solution.

Product details

  • Manufactured from 304 grade stainless steel
  • Dimensions are approximate and include concrete base dimensions
Free-standing interception pole base frame
Select Language
  • English
  • français

More information

Select region / language