Multiple point

Our multiple points are manufactured from high quality copper or aluminium, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from highly conductive hard drawn copper or aluminium
  • Suitable for use with 15 mm diameter air rods
Select region / language