Ridge saddle

Our range of flat saddles are manufactured from high quality copper or aluminium alloy, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from high quality alloys of either copper or aluminium
  • Simple to install
  • Provide an effective fixing for lightning conductor air rods on ridges
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005) and wall plugs (Part no. PS305)
  • Tightening torque 15 Nm

Standards

  • BS EN 62561-1 Class H (SD115)
Select region / language