Jointing clamp

Furse jointing clamps are manufactured from high quality alloys of either copper or aluminium, providing effective low resistance parallel joints in solid circular conductor networks.

Product details

  • Excellent corrosion resistance
  • Tightening torque 12 Nm

Standards

  • BS EN 62561-1 Class H
  • BS 7430
Jointing clamp
Select Language
  • English
  • français

More information

Select region / language