Plate type test clamp

Furse plate type test clamps are manufactured from high quality copper alloy, providing an effective low resistance connection between overlapping tapes.

Product details

  • Simple to install
  • Enables cross, tee, through and right angle joints to be formed
  • Easily made/remade to allow for periodic testing
  • Fix using countersunk wood screws 1½” No. 10 or M6 (Part no. SW005) and wall plugs (Part no. PS305)
  • Tightening torque - 15 Nm

Standards

  • IEC/BS EN 62561-1 Class H
  • BS 7430
Select region / language