Square test clamp

Furse square test clamps are manufactured from high quality copper alloy, and are designed to provide a low resistance overlap connection between stranded copper cables.

Product details

  • Simple to install
  • Fix using countersunk wood screws 1½” No. 10 (Part no. SW005) and wall plugs (Part no. PS305)
  • Tightening torque - 12 Nm

Standards

  • IEC/BS EN 62561-1 Class H
Square test clamp
Select Language
  • English
  • français

More information

Select region / language