Test clamp

Furse test clamps are manufactured from high quality alloys of copper or aluminium, and are designed to provide low resistance tee joints in solid circular conductor networks.

Product details

  • Simple to install
  • Excellent corrosion resistance
  • Multi-purpose - can produce circular to circular or circular to tape connections 
  • Tightening torque - 12 Nm

Standards

  • IEC/BS EN 62561-1 Class H
  • BS 7430
Test clamp
Select Language
  • English
  • français

More information

Select region / language