Test/junction clamp

Furse test/junction clamps are manufactured from high quality alloys of either copper or aluminium, providing an effective low resistance connection between overlapping tapes.

Product details

  • Simple to install
  • Excellent corrosion resistance
  • Easily made/remade to allow for periodic testing
  • Tightening torque - 15 Nm (CN005); 13 Nm (CN105-H)

Standards

  • IEC/BS EN 62561-1 Class H
  • UL96 (CN105-H)
Test junction clamp
Select Language
  • English
  • français

More information

Select region / language