Adjustable tape clip

Furse adjustable clips are manufactured from high quality copper alloy and are available in a range of sizes (see product information table).

Product details

  • Excellent corrosion resistance
  • High pull off load
  • Variable thicknesses of conductor are accomodated by a reversible lid
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)

Standards

  • IEC/BS EN 62561-4
  • UL96 (CP260-H)
Select region / language