Heavy duty cast cable saddle

Furse heavy duty cast cable saddles are manufactured from high quality alloys of either copper or aluminium and are available in a range of sizes (see product information table).

Product details

  • Excellent corrosion resistance
  • High pull off load
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)
  • Can be used with glazing bar holdfast and back plate holdfast

Standards

  • IEC/BS EN 62561-4 (CP815)
  • BS 7430
Select region / language