One hole cable clip
Furse one hole cable clips are manufactured from pure copper or aluminium and are available in a range of sizes (see product information table).
Product details
-
Suitable for both bare and PVC covered copper and aluminium solid circular conductor
-
Also suitable for bare and copper stranded conductor
-
Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)
-
Clip supplied in open position
Standards
- BS EN 13601 (copper)
- BS EN 755-5 (aluminium)
- BS 7430