One hole cable clips

Furse one hole cable clips are manufactured from pure copper or aluminium and are available in a range of sizes (see product information table).

Product details

  • Suitable for both bare and PVC covered copper and aluminium solid circular conductor
  • Also suitable for bare and copper stranded conductor
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)
  • Clip supplied in open position

Standards

  • BS EN 13601 (copper)
  • BS EN 755-5 (aluminium)
  • BS 7430
One Hole Cable Clips
Select Language
  • English
  • français

More information

Select region / language