Pressed tape clip

Furse pressed tape clips are manufactured from pure copper or aluminium and are available in a range of sizes (see product information table).

Product details

  • Suitable for both bare and PVC covered copper and aluminium tapes 
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)

Standards

  • BS EN 13601 (copper)
  • BS EN 755-5 (aluminium)
  • BS 7430
Select region / language