Metallic Tape Clips

Furse Metallic Tape Clips are high quality conductor fasteners for securing flat tape.

Made of high quality alloys of either copper or aluminium, these metallic clips help to keep flat tape conductors securely fixed, whether for an electrical installation or a structural lightning protection system.

Additional sizes are also available to order.

Features & benefits:

  • Made to standard
    Furse metallic tape clips have been suitably tested to lightning protection product standard IEC/BS EN 62561-4
  • Versatile installation
    Help to secure all variations of both bare and PVC covered conductor tape
  • High quality materials
    Manufactured from proven corrosion resistant alloys of either copper or aluminium with robust fixings of stainless steel, naval brass or phosphor bronze

Certification/Standards

  • See datasheet below for full details

More information

Select region / language