Glue-down clip adhesive

Furse Glue-down lightning conductor clip adhesive is a powerful, instant grip waterproof adhesive for use with most typical building materials and surface finishes including wood, concrete, brick, plaster, glass, ceramics, metals, rigid pvc and grp.

One cartridge of glue down lightning conductor clip adhesive will bond approximately 50 Furse glue-down lightning conductor clips.

The unique solvent free formula can be applied in damp or even wet conditions. As well as bonding, this adhesive also provides a completely waterproof and flexible seal.

The adhesive does not contain any water or solvent. It has very low odour, cures to form a hard elastic rubber, with almost no shrinkage.

When fully cured the product may be painted with most types of paints.

Glue adhesive
Select Language
  • English
  • français

More information

Select region / language