Glue down push-in clips

Furse non-metallic glue down push-in clips are designed for use on clay roof tiles and are available in a range of sizes (see product information table).

Product details

  • Supplied in a box of 50 complete with adhesive
  • Additional glue gun is required
  • Disc Ø 85 mm  
Glue down push-in clip

More information

Select region / language