Glue down tape clip

Furse non-metallic glue down tape clips are designed for use on clay roof tiles and are available in a range of sizes (see product information table).

Product details

  • Supplied in a box of 50 complete with adhesive
  • Additional glue gun is required
  • Disc Ø 85 mm 
  • Dressing tool accessory (DT100) enables flat tape to be set at roof level

Standards

  • IEC/BS EN 62561-4 (GD015, GD020, GD025, GD040)
Select region / language