Heat weldable clips for polyethylene roofing

Furse heat weldable clips for polyethylene roofing are manufactured from high grade synthetic polymers and are available in a range of sizes (see product information table).

Heat weldable clips for solid circular conductors are also available to order.

Product details

  • Provides a secure means of fixing flat tape conductors to single ply, polyethylene roof membranes using an industrial heat gun, where solvent welding is not applicable 
  • UV stabilized against degradation by sunlight
  • Non-brittle to prevent cold weather water damage 
  • Disc Ø 85 mm
  • Dressing tool accessory (DT100) enables flat tape to be set at roof level 

Standards

  • IEC/BS EN 62561-4 (HW415, HW420, HW425, HW440)
glue down tape clip
Select Language
  • English
  • français

More information

Select region / language