Heat weldable clips for TPO/FPO roofing

Furse heat weldable clips for TPO/FPO roofing are manufactured from high grade PVC and are available in a range of sizes (see product information table).

Heat weldable clips for solid circular conductors are also available to order.

Product details

  • Provides a secure means of fixing flat tape conductors to single ply, polyethylene roof membranes using an industrial heat gun, where solvent welding is not applicable 
  • UV stabilized against degradation by sunlight
  • Non-brittle to prevent cold weather water damage 
  • Disc Ø 85 mm
  • Dressing tool accessory (DT100) enables flat tape to be set at roof level 

Standards

  • IEC/BS EN 62561-4 (HW315, HW320, HW325, HW340)
Select region / language