Non-metallic push-in clips

Furse non-metallic push-in clips are made from high grade Polypropylene and are available in a range of sizes (see product information table).

Product details

  • Available in five different colours to match bare and PVC covered copper and aluminium solid circular conductors
  • UV stabilized against degradation by sunlight
  • Non-brittle to prevent cold weather damage 
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)
  • Supplied unbranded
Non-metallic push-in clip
Select Language
  • English
  • français

More information

Select region / language