Non-metallic tape clips

Furse non-metallic tape clips are made from high grade Polypropylene and are available in a range of sizes (see product information table).

Product details

  • Available in six different colours to match bare and PVC covered copper and aluminium tapes
  • UV stabilized against degradation by sunlight
  • Non-brittle to prevent cold weather damage 
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005 or SW105) and wall plugs (Part no. PS305)

Standards

  • IEC/BS EN 62561-4 (CP015, CP020, CP025 and CP040)

More information

Select region / language