Self-adhesive push-in clips

Furse self-adhesive push-in clips are manufactured from high grade synthetic polymers and are available in a range of sizes (see product information table).

Product details

  • Designed to secure conductors to surfaces that cannot be penetrated by a screw
  • Ideal for aluminium, spangled galvanized steel, colour coated steel, glass, perspex, enamel and stainless steel, etc.
  • UV stabilized against degradation by sunlight
  • Non-brittle to prevent cold weather water damage
  • For use on surfaces other than PVC roofing
  • Disc Ø 64 mm 
Self adhesive push in clip

More information

Select region / language