Solvent weldable tape clip
Furse solvent weldable tape clips are manufactured from high grade synthetic polymers and are available in a range of sizes (see product information table).
Solvent weldable clips for solid circular conductors are also available to order.
Product details
-
Provides a secure means of fixing conductors to single ply PVC roof membranes
-
UV stabilized against degradation by sunlight
-
Non-brittle to prevent cold weather water damage
-
Disc Ø 64 mm
-
Dressing tool accessory (DT100) enables flat tape to be set at roof level
-
Use with welding solvent CW905
Standards
- IEC/BS EN 62561-4 (CW015-FU, CW020-FU, CW025-FU, CW040-FU)