Solvent weldable tape clips

Furse solvent weldable tape clips are manufactured from high grade synthetic polymers and are available in a range of sizes (see product information table).

Solvent weldable clips for solid circular conductors are also available to order.

Product details

  • Provides a secure means of fixing conductors to single ply PVC roof membranes 
  • UV stabilized against degradation by sunlight
  • Non-brittle to prevent cold weather water damage 
  • Disc Ø 64 mm
  • Dressing tool accessory (DT100) enables flat tape to be set at roof level
  • Use with welding solvent CW905

Standards

  • IEC/BS EN 62561-4 (CW015-FU, CW020-FU, CW025-FU, CW040-FU)

More information

Select region / language