Pyramid holdfast

The Furse pyramid holdfast is designed to secure 8 mm diameter, solid circular conductors securely to flat roofs.

Supplied filled with concrete, the conductor is held firmly in place by the weight of the holdfast.

Product details

  • Lip around the base of the product permits the holdfast to be built into bitumen type roofs
  • Supplied unbranded
Pyramid holdfast
Select Language
  • English
  • français

More information

Select region / language