Circular standing seam holdfast with solid circular saddle

Our conductor fasteners for solid circular with clamp for circular standing seam cladding roofs are manufactured from high quality copper or aluminium alloys, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from high quality alloys of either copper or aluminium
  • Holdfast manufactured from stainless steel 304
  • Simple to install to circular standing seam cladding systems
  • Designed for excellent corrosion resistance and high pull off loads
  • For air-termination, the use of metallic clips with bare conductor is recommended for effective current sharing across the roof

Standards

  • IEC/BS EN 62561-4 (saddle)
Standing seam solid circular
Select Language
  • English
  • français

More information

Select region / language