Circular standing seam holdfast with square tape junction clamp 

Our square tape junction clamp for circular standing seam cladding roofs are manufactured from high quality copper or aluminium alloys, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from high quality alloys of either copper or aluminium
  • Holdfast manufactured from stainless steel 304
  • Simple to install to circular standing seam cladding systems
  • Designed for excellent corrosion resistance and high pull off loads

Standards

  • IEC/BS EN 62561-1 Class H (clamp)

Standing Seam square tape
Select Language
  • English
  • français

More information

Select region / language