Trapezoidal holdfast with conductor fastener

For effective air termination, Furse trapezoidal holdfasts with metallic conductor fasteners are recommended for current sharing across roof surfaces.

Attached conductor fastener is manufactured from high quality copper or aluminium alloy and is available in a range of sizes (see product information table).

Product details

  • Holdfast manufactured from stainless steel 304
  • Metallic fasteners designed for excellent corrosion resistance and high pull off loads
  • Simple to install to trapezoidal cladding systems using stitching screws provided
  • Holdfast torque 2 Nm (aluminium cladding), 2.5 Nm (steel cladding)

Standards

  • IEC/BS EN 62561-4 (TZ210, TZ040, TZ815)
Select region / language