Trapezoidal holdfast with square tape clamp

Furse trapezoidal holdfasts are highly versatile and innovative roof fixings.

Attached square tape clamp is manufactured from either high quality copper or aluminium alloy (see product information table).

Product details

  • Holdfast manufactured from stainless steel 304
  • Designed for excellent corrosion resistance and high pull off loads
  • Simple to install to trapezoidal cladding systems using stitching screws provided
  • Holdfast torque 2 Nm (aluminium cladding), 2.5 Nm (steel cladding)

Standards

  • IEC/BS EN 62561-1 Class H (TZ105, TZ005)
Select region / language