Slate holdfast with non-metallic push-in clip

Furse slate holdfasts with push-in clips are designed to allow solid circular conductors to be fixed to tiled roofs without compromising the roof's waterproof nature.

Product details

  • 500 mm tail fits neatly between overlapping tiles
  • Tail can be fixed to tile lathe for secure fitting
  • Supplied unbranded 
Select region / language