Slate holdfast with non-metallic tape clip

Furse slate holdfasts with tape clips are designed to allow tape conductors to be fixed to tiled roofs without compromising the roof's waterproof nature.

They are available in a range of different colours for use with either bare or PVC covered conductor tape (see product information table).

Product details

  • 500 mm tail fits neatly between overlapping tiles
  • Tail can be fixed to tile lathe for secure fitting

Standards

  • IEC/BS EN 62561-4 (HF015, HF020, HF025, HF040)
Slate holdfast
Select Language
  • English
  • français

More information

Select region / language