Bare & tinned solid circular

Furse solid circular conductors are available in both copper and aluminium.

Copper is used for most installations due to its high conductivity, anti-corrosive properties, and its flexibility for use in-air, in-earth and in-concrete. 

Product details 

  • All solid circular conductor sold in full coil lengths only

Standards

  • BS EN 13601 (copper)
  • BS EN 755-5 (aluminium)
Select region / language