Dark Grey Conductor Range

High quality components for securing aluminium and copper conductors.

Furse Dark Grey Conductor Range is used to carry the current of a lightning strike safely to the earth termination network. These fixings secure both copper and aluminium conductor to flat and tiled surfaces.

Features & benefits

  • Finished in dark grey to create a consistent aesthetic
  • Versatile installation options
  • High quality, non-brittle materials
  • Manufactured from UV stabalized polypropelene to prevent degradation
  • Easy to install 
  • Conductors available in copper or aluminium
  • Clips and holdfasts non-metallic
Dark Grey tape
Select region / language