PVC covered copper solid circular

Copper is used for most installations due to its high conductivity, anti-corrosive properties, and its flexibility for use in-air, in-earth and in-concrete.

Furse PVC covered copper solid circular is available in a range of sizes and colours to meet differing current ratings (see product information table).

Every precaution has been taken to ensure the UV stability of PVC coverings but, as with all plastics, colour variation will occur over time. 

Product details 

  • All PVC covered copper solid circular sold in full coil lengths only

Standards

  • BS EN 13601 (copper)
  • BS 5252 (PVC colour)
Furse PVC Covered Copper Solid Circular
Select Language
  • English
  • français

More information

Select region / language