Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ESP KS Series

The ESP KS Series is a combined Category D, C, B tested protector (to BS EN 61643) suitable for use on ten line LSA-PLUS disconnection modules to protect individual twisted pair data or signal lines.

For use at boundaries up to LPZ 0 to protect against flashover (typically the service entrance location) through to LPZ 3 to protect sensitive electronic equipment.

Features & benefits

  • Low cost protection for large numbers of data and signal lines
  • Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between all lines
  • Full Mode design capable of handling partial lightning currents as well as allowing continual operation of protected equipment
  • Repeated protection in lightning intense environments
  • Quick and easy plug-in installation
  • Colour of housing distinguishes electrically different protectors to help avoid confusion when installed with other protectors (e.g. the ESP KT1/2) on the same distribution frame
  • Protect only the lines you need
  • Ridged finger holds make it easy to obtain a firm grip for installation or removal
  • Use the ESP KE10 to provide trouble free earthing for up to ten protectors (per disconnection module)