ESP PCB/E Series

The ESP PCB/E Series is a combined Category D, C, B tested protector (to BS EN 61643) for ‘through hole’ mounting directly onto the PCB of data communication, signal or telephone equipment which require a lower in-line resistance, an increased current or a higher bandwidth than the PCB/**D Series.

Available for working voltages of up to 110 Volts for AC & DC power applications up to 1.25 Amps. For use at boundaries up to LPZ 0 to protect against flashover (typically the service entrance location) through to LPZ 3 to protect sensitive electronic equipment.

Features & benefits

  • Suitable for wave soldering
  • Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between all lines
  • Full Mode design capable of handling partial lightning currents as well as allowing continual operation of protected equipment
  • Repeated protection in lightning intense environments
  • Very low (1 Ω) in-line resistance for resistance critical applications
  • High (1.25 A) maximum running current
  • Higher bandwidth enables higher frequency data communications
  • 2 pin clean end and 3 pin line end to ensure correct insertion
Select region / language