ESP SL30L/4-20 & ESP SE30/4-20 Series

The ESP SL30L/4-20 & ESP SE30/4-20 Series are a combined Category D, C, B tested protector (to BS EN 61643) suitable for twisted pair 4-20 mA loop systems with innovative LED protector status indication.

For use at boundaries up to LPZ 0 to protect against flashover (typically the service entrance location) through to LPZ 3 to protect sensitive electronic equipment (e.g. transmitters, monitors, controllers).

Features & benefits

  • Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between all lines - Full Mode protection
  • Full Mode design capable of handling partial lightning currents as well as allowing continual operation of protected equipment
  • Repeated protection in lightning intense environments
  • Innovative LED indication of protection status provides easy visual checking and quick maintenance
  • ESP 30SE/4-20 (6.2 mm) and ESP SL30L/4-20 (7 mm) are ultra slim units, ideal for compact protection of large numbers of lines (e.g. process control installations)
  • ESP SL30L/4-20 includes two stage removable protection module with simple quick release mechanism allowing partial removal for easy line commissioning and maintenance as well as full removal for protection replacement
  • Very low (1 Ω) in-line resistance for minimal system interference
  • Screen terminal enables easy connection of cable screen to earth. Note: ESP SL30L/4-20/I is suitable for earthed and isolated screen systems 
  • Strong, flame retardant, polycarbonate housing
  • Built-in innovative DIN rail foot with locking feature for simple positioning and clip-on mounting to top hat DIN rails 
  • Convenient earthing through DIN foot and/or earth terminal
  • ESP 30SE/4-20 (and /PT variant) have colour coded terminals for quick and easy installation check
  • ESP 30SE/4-20 available with Push Terminals (ESP 30SE/4-20/PT) for simple 'spring' connections, to provide fast and reliable cable termination
  • Innovative self resetting design protects SPD against abnormal 4-20mA loop overcurrent faults
SE30 4-20 Series

More information

Select region / language