Rebar clamp

Corrosion resistance, conductivity and mechanical strength are essential considerations in clamp design to ensure an earthing system remains operative for many years.

All Furse earth rod clamps have high strength copper alloy bodies and screws e.g. aluminium bronze, phosphor bronze etc. - commercial brass is not used.

Product details 

  • For bonding to reinforcing bars, steam pipes, handrails, etc.
  • Tightening torque: 15 Nm (BN155 - M10), 5 Nm (BN155 - M6)

Standards

  • BS 7430
Select region / language