Rebar to conductor connecting clip

Corrosion resistance, conductivity and mechanical strength are essential considerations in clamp design to ensure an earthing system remains operative for many years.

This Furse rebar to conductor connecting clip is manufactured from high quality stainless steel for excellent corrosion resistance.

Product details 

  • Provides a secure connection between internal reinforcing bars and flat tape, solid circular or stranded conductor
  • Simple to install
  • Tightening torque 12 Nm

Standards

  • BS EN 62561-1 Class H (RC32-087095)
  • BS 7430
Select region / language