Rebar to rebar connecting clip

Corrosion resistance, conductivity and mechanical strength are essential considerations in clamp design to ensure an earthing system remains operative for many years.

This Furse rebar to rebar connecting clip is manufactured from high quality stainless steel for excellent corrosion resistance, while also providing a secure connection between internal reinforcing bars.

Product details 

  • Simple to install
  • Tightening torque 12 Nm

Standards

  • IEC/BS EN 62561-1 Class H (RR1616, RR3838)
  • BS EN 50164-1 Class H (RR3232)
  • BS 7430
Select region / language