Clamp-on earth resistance tester
In order to ensure the right equipment is used within an earthing system, it is important to test soil resistivity.
By using this clamp-on earth resistance tester, installers can easily obtain accurate earth resistivity measurements when needed.
Product details
-
Measures earth/ground resistance and current flow by the clamp-on method
-
Capable of taking ground resistance readings from 0.05 Ω to 1500 Ω
-
Capable of measuring ground leakage current from 0.5 mA to 35 A
-
Extra large 39 mm jaws