Copper/Straight - one hole type terminal lug
From the ABB Spec-Kon® range, this copper tin-plated metric compression lug is for power cables with a rated voltage up to 36kV, and between 6 to 400 mm² in size.
It is also specially designed to accommodate both stranded (class 2) and flexible (class 5) power cables according to IEC 60228.
Product details
- Straight - one hole lug with die code marking to assist installation work and inspection
- Hole inspection to ease installation control
- Chamfer barrel to assist installation work
Standards
- IEC 61238 - CE declaration
- Copper conforms to EN 13600