Tinned copper 'C' shape connector

Corrosion resistance, conductivity and mechanical strength are essential considerations in clamp design to ensure an earthing system remains operative for many years.

Manufactured from electroplated tinned copper, this 'C' shape connector is designed to provide a stable low resistance connection between two solid circular or stranded conductors.

Product details 

  • Additional sizes available on request
  • Ensure all underground connections are sealed/waterproofed with Denso Tape 
Tinned copper compression connector
Select Language
  • English
  • français

More information

Select region / language