Furse® Remote Display Unit for SPDs

The Furse® ESP RDU/VFC-240 is a Remote Display Unit (RDU) which connects to the Volt Free Contact (VFC) of Furse power SPDs to provide simple and convenient electronic status indication remotely (e.g. mounted on the distribution panel door).

Features & benefits

  • The RDU simply connects to the VFC of all Furse power SPDs to provide simple and convenient electronic status indication remotely from the SPD
  • Allows the SPD to be optimally mounted with short connecting leads, close to the incoming feed of distribution panel board (as per their installation instructions), as the RDU displays the SPD health status conveniently on the panel door
  • The RDU can be independently mounted in any visible position (e.g. distribution panel door) such that the SPD health status can therefore be viewed safely and accessibly from outside of the distribution panel
  • Compact size for easy incorporation in the protected system
  • RDU module is conveniently powered via a suitably fused 230V AC supply - double insulated so no earth connection required
  • Integral fuse protection for RDU safe disconnection against power abnormalities
  • RDU module cut-out template (provided) conforms to industry standard DIN 72x36mm format for quick installation
  • Innovative mounting of RDU module via self engagement to panels of sheet construction thickness of 1.5mm, 2.5mm or 3mm
  • RDU module supplied with rear terminal shroud cover and cable gland providing user safety should distribution panel be accessed (e.g. for routine testing/maintenance)
  • Maintenance free
RDU VFC-240

More information

Select region / language