ESP 240T3/SKT Surge Protection Series
The ESP 240T3/SKT Surge Protection Series is a type 3 tested protector (to BS EN 61643) for use on low current (up to 16 A) single phase systems to protect connected electronic equipment from transient overvoltages on the mains supply, e.g. fire/intruder alarm panels. Available for supplies up to 275V.
For use at boundaries LPZ 2 through to LPZ 3 to protect sensitive electronic equipment.
Features & benefits
-
Low let-through voltage (enhanced protection to IEC/BS EN 62305) between all sets of conductors (phase to neutral, phase to earth, neutral to earth - Full Mode protection) allowing continuous operation of equipment
-
Repeated protection in lightning intense environments
-
Compact size for easy incorporation in the protected system
-
Adhesive double-sided pad supplied, to secure in position within the application
-
Colour coded wires make for simple connection
-
Thermal protection technology, for safe disconnection under fault conditions
-
Audible buzzer warns of loss of protection due to fault
-
Maintenance free