Furse Surge Protection Devices (SPDs) for data and signal applications are now UL Listed
With our data and signal protection SPDs already meeting the highest international industry standards, we are pleased to announce that our slimline SL series and high density (4 in 1 protection) Quad Q series now also have UL497b approval under file E240341. This UL approval covers use of these data and signal SPDs in the United States.
As with power lines, metallic data and signal lines routed outside buildings, whether underground or overhead, are susceptible to lightning induced transient overvoltages, as well as electrical switching events. In order to protect this equipment and prevent costly system downtime, ABB Furse SPDs should be installed (in accordance with industry standards) at the service entrance and local to the equipment on all incoming / outgoing data and signal lines.
With innovative features such as LED status indication (SL series) and fast-fix, tool-less push terminal options (Q series), Furse SPDs are the ideal solution for protecting critical systems.
Take a look at our full range of data and signal protection SPDs here >>