Furse launch new range of holdfasts for circular standing seam roof cladding systems
Today many buildings use circular standing seam cladding systems for their roofs and exterior elevations. Where this cladding is punctured by a lightning strike, the building and its contents below may be at risk of damage.
Circular standing seam cladding systems vary in both profile shape and finish, and often include insulation beneath, making the installation of traditional lightning protection systems difficult. However, these challenges can now be overcome by installing the new Furse range of holdfast assemblies specifically designed to help protect circular standing seam cladding systems.
The new Furse circular standing seam holdfast range offers air rod bases, conductor clips and square clamps suitable for securing the most common conductor types, 25 x 3 mm tape and 8 mm diameter solid circular, to circular standing seam cladding systems.
Read the new Furse guide to standing seam cladding systems here >>