ESP CCTV Series

The ESP CCTV Series is a combined Category D, C, B tested protector (to BS EN 61643) suitable for coaxial CCTV cables with BNC connectors (ESP CCTV/B) or twisted pair CCTV lines (ESP CCTV/T) on systems with either an earthed or an isolated screen.

Not suitable for use on broadcast, satellite or cable TV systems. For use at boundaries up to LPZ 0 to protect against flashover (typically the service entrance location) through to LPZ 3 to protect sensitive electronic equipment.

Features & benefits

  • Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between all lines - Full Mode Protection
  • Full Mode design capable of handling partial lightning currents as well as allowing continual operation of protected equipment
  • Repeated protection in lightning intense environments
  • 100 MHz bandwidth prevents the degradation of high frequency signals
  • Low in-line resistance to minimize unnecessary reductions in signal strength and maximizes signalling distance
  • Very low reflection coefficient/VSWR ensure that the protector doesn’t disrupt system operations
  • Suitable for either earthed or isolated screen systems
  • Sturdy, conductive ABS housing for 2 way shielding - preventing emissions & providing signals with immunity from external interference
  • Convenient holes for flat mounting on base or side
  • Built-in DIN rail foot for easy installation on a top hat DIN rail
  • ESP CCTV/T has colour coded terminals for a quick and easy installation check - grey for the dirty (line) end and green for the clean end
  • Substantial earth stud to enable effective earthing
  • Integral earthing plate for enhanced connection to earth via CME kit
  • ESP CCTV/B has Network Rail Approval PA05/02510. NRS PADS reference 086/023410
CCTV Series

More information

Select region / language