ESP TV Series

The ESP TV Series is a combined Category D, C, B tested protector (to BS EN 61643) suitable to protect Cable, Terrestrial and Satellite TV systems.

For use on lines running within buildings at boundaries up to LPZ 0 through to LPZ 3 to protect sensitive electronic equipment.

Features & benefits

  • Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between all lines - Full Mode Protection
  • Low attenuation and high return loss over a wide range of frequencies ensures the protectors do not impair system performance
  • Substantial earth termination
  • Supplied ready for flat mounting
  • Strong metal housing
  • 8K (3224 MHz) ready to ISDB-S3 satellite digital broadcast standard
CATV Series

More information

Select region / language