ESP Cat-6 Series
The ESP Cat-6 Series is a combined Category D, C, B tested protector (to BS EN 61643) suitable to protect twisted pair Ethernet networks, including Power over Ethernet (PoE++), with RJ45 connections.
For use at boundaries up to LPZ 0 to protect against flashover (typically the service entrance location) through to LPZ 3 to protect sensitive electronic equipment.
Features & benefits
-
Suitable for systems signalling on up to eight wires of either shielded or unshielded twisted pair cable
-
Very low let-through voltage (enhanced protection to IEC/BS EN 62305) between all lines - Full Mode protection
-
Full Mode design capable of handling partial lightning currents as well as allowing continual operation of protected equipment
-
Repeated protection in lightning intense environments
-
Unlike some competing devices, the ethernet SPDs provide effective protection without impairing the system’s normal operation
-
Low capacitance circuitry prevents the start-up signal degradation associated with other types of network protector
-
Low in-line resistance minimizes unnecessary reductions in signal strength to maximize signalling distance
-
Sturdy ABS housing with convenient holes for flat mounting, or vertically via TS35 ‘Top Hat’ DIN rail
-
Substantial earth connection to enable effective earthing
-
Will protect all PoE powering modes A and B
-
ESP Cat-6/PoE has additional components fitted to protect PoE power sourcing equipment (PSE) and powered devices (PD)